Product REI-04Q6C-2H2048-H1181
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6837341- Fully welded metal measuring cell
- Pressure range 0…5000 psi rel.
- Pressure peak orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, DIN EN 175301-803-A

General data
| EAN | 4047101429169 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 90 g |
Technical Data
| Operating voltage | 7…33 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, DIN EN 175301-803 Form A |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP65 |
| Approvals | CE, Metrological certification (RUS), cULus |
Mounting accessories
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |
Functional accessories
|
RKSV4.5T-0.5-RSSV4.5T/TXY3013 | 6632917 |
|
RKS4.5T-3/TXL | 6626787 |
|
REI-E-114I8E-2B512-H1181 | 100011754 |
|
PKW4M-P7X2-0.6-PSG4M/TEL | 6626246 |
|
SLSE14-1500Q8 | 3073360 |
|
TL50BLGY2R1 | 3027338 |
|
WKC4.4T-2-RSC4.4T/TXY | 6629768 |

