Product REI-04Q6C-2H1024-H1181
Incremental Encoder
Industrial Line
Order number: 100011153- Clamping flange, Ø 36.5 mm
- Optical measuring principle
- Shaft material: stainless steel
- Protection class shaft IP50
- Protection class housing IP65
- -20…+85 °C
- Max. 12000 rpm
- 8…30 VDC
- Push-pull/HTL invertible
- Pulse frequency max. 200 kHz
- M12 × 1 male connector, 8-pin
- 1024 pulses per revolution

General data
| EAN | 4047101550290 |
| eCl@ss-Code (V5.1.4): | 27270502 -/- Encoder, incremental |
| Customs tariff number | 90314990000 |
| Country of origin | IN |
| Weight | 80 g |
Technical Data
| Encoder line | Industrial-Line |
| Technology | Optical |
| Output type | Incremental |
| Shaft Type | Solid shaft |
| Shaft diameter D (mm) | 6 |
| Flange diameter | Ø 36.5 mm |
| Flange type | Clamping flange |
| Resolution, incremental | 1024 ppr |
| Operating voltage | 8…30 VDC |
| Output function | Push-Pull/HTL, invertable |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Aluminum chromated |
| Ambient temperature | -20…+85 °C |
| Protection class shaft | IP50 |
| Protection class | IP65 |
Mounting accessories
|
RCS-15-06-04
Bellows coupling, outer diameter: 15 mm, bore diameter: 6 mm/4 mm |
1545363 |
|
RCS-15-06-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 6 mm/6 mm |
1545362 |
|
RCS-15-08-06
Bellows coupling, outer diameter: 15 mm, bore diameter: 8 mm/6 mm |
1545361 |
|
RA-BC-20-06-06
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 6 mm |
100048777 |
|
RA-BC-20-06-08
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 8 mm |
100048778 |
|
RA-BC-20-06-10
Bellows coupling with aluminum hub Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048779 |
|
RA-BC-E-20-06-06
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 6 mm |
100048785 |
|
RA-BC-E-20-06-10
Stainless steel bellows coupling Ø 20 mm; d1 = 6 mm, d2 = 10 mm |
100048786 |
|
RA-SDC-30-06-10
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 10 mm |
100048791 |
|
RA-SDC-30-06-06
Spring disc coupling Ø 30 mm; d1 = 6 mm, d2 = 6 mm |
100048790 |
|
RA-HC-25-06-06
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 6 mm |
100048794 |
|
RA-HC-25-06-10
Aluminum helix coupling Ø 25 mm; d1 = 6 mm, d2 = 10 mm |
100048795 |
Connectivity accessories
|
RKC8T-2/TXL
Connection cable, M12 female connector, straight, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625142 |
|
WKC8T-2/TXL
Connection cable, M12 female connector, angled, 8-pin, cable length: 2 m, jacket material: PUR, black; cULus approval |
6625145 |
Functional accessories
|
RA-SAB-5-20
Spring arm for small incremental encoders with a 36.5-mm and 40-mm flange; recommended contact pressure 5 N; maximum contact pressure 20 N |
100038292 |
|
RA-MW-200-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038295 |
|
RA-MW-200-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 0.2 m, width 6.5 mm, D = 6 mm |
100038296 |
|
RA-MW-200-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 0.2 m, width 5.5 mm, D = 6 mm |
100038298 |
|
RA-MW-B0-5.5-DK1-6
Aluminum measuring wheel (cross knurled) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038299 |
|
RA-MW-B0-6.5-PS1-6
Aluminum measuring wheel (smooth PU) for encoders; circumference 6″, width 6.5 mm, D = 6 mm |
100038300 |
|
RA-MW-B0-5.5-OR1-6
Aluminum measuring wheel (O-ring) for encoders; circumference 6″, width 5.5 mm, D = 6 mm |
100038301 |

