Product REI-10S6S-4B3600-H1181
LED Linear Light
In the Plastic Housing
Order number: 3802045Alternative order number : 802045
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Ambient temperature: -40…+70 °C
- Light length L1: 286 mm
- Housing length L2: 351.5 mm
- Colors: Green (COL 1), Yellow (COL 2), Red (COL 3)
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488014131 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 253.38 g |
Technical Data
| Construction size | 351.5 mm |
| Operating voltage | 21.6…28.8 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

