Product  REI-10S10S-2B3600-H1181

Actuator and Sensor Cable, PUR

Extension Cable

Order number: 6625651
    • Female M12, angled, 3-pin
    • Male M12, angled, 3-pin
    • Jacket material: PUR
    • Jacket color: black
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
    • Resistant to welding sparks
    • Free from halogen, silicone, PVC and LABS
    • Particularly resistant to abrasion
    • Protection class: IP67, IP69K
    • Cable length: 1.0 m
#

General data

EAN 4047101298451
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 54 g

Technical Data

Cable length 1.0  m
Ambient temperature -25…+80 °C

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379
3019046
100002632
3801742

Connectivity accessories

100048487
6635887

Select Country

Turck worldwide

to top