Product  REI-10S10S-2B1000-H1181

Temperature Detection

Probe

Order number: 9910480
    • Max. temperature connector: 120°C
    • Connection mode: 4-wire connection
#

General data

EAN 4047101543865
eCl@ss-Code (V5.1.4): 27200208 -/- Temperature measurement electrical complete
Customs tariff number 90251900900
Country of origin IT
Weight 51 g

Technical Data

Electrical connection Connector, M12 × 1
Housing material Stainless steel, 1.4404 (AISI 316L)
Protection class IP67
Approvals cULus

Mounting accessories

3002779
6632939
3038466
6625615
3036903
100001847
10880
6834065
3802820
6935889
6627379
3019046
100002632
3801742

Connectivity accessories

100048487
6635887

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top