Product RSC RKC 572-0.5M
Level Sensor
With Analog Output and 4 × Switching Outputs
Order number: 100001867- Level detection and continuous level measurement
- Easy to service and quick to deploy without calibration
- Very flexible since probes can be shortened
- Easy installation thanks to compact, rotatable housing with display
- Process temperature up to 100 °C
- Process pressure up to 10 bar
- Small blind zones, ideal for small containers
- Coaxial tube available for non-metallic tanks
- IO-Link 1.1
- 12…30 VDC
- 1 × analog output 4… 20 mA/0… 10 V (automatic switchover depending on load)
- 1 × transistor output (PNP) or IO-Link
- 3 × transistor output (PNP/NPN switchable)
- Dielectric constant: ≥ 5 for mono-rod probe/rope probe or ≥ 1.8 with coaxial tube
- Process connection NPT 3/4" male thread
- Probe length 600 mm

General data
| EAN | 4047101554380 |
| eCl@ss-Code (V5.1.4): | 27200513 -/- Level measurement, conducted microwave |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 1000 g |
Technical Data
| Approvals | UL |
Data Sheets
| German | 797 KB |
| English | 795 KB |
| French | 797 KB |
| Spanish | 796 KB |
| Czech | 796 KB |
| Dutch | 796 KB |
| Romanian | 797 KB |
| Russian | 789 KB |
| Polish | 798 KB |
| Chinese | 860 KB |
| Turkish | 797 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting Started — FDT/DTM Frame PACTware | 11322 KB |
| LS-5 level sensors | 2437 KB |
| IO-Link Parameters | 433 KB |

