Product IMX12-AI01-1I-1IU-HPR/24VDC/CC
Photoelectric Sensor
Diffuse Mode Sensor
Order number: 3071995Alternative order number : 71995
- Male M12 × 1; 4-pin
- Protection class IP67
- LED all-round visible
- Sensitivity adjusted via teach button
- Operating voltage: 10…30 VDC
- PNP switching output
- Light or dark operation

General data
| EAN | 662488719951 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 45.36 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP67 |
Mounting accessories
|
DWE-1250-70-190-IOL32B-H1141 | 100049348 |
|
RKP56PLB-15/TXG | 100021146 |
|
IVU2PTG904 | 3090782 |
|
IM12-DI01-2S-2R-PR/24VDC/CC
Isolating switching amplifier, 2-channel; SIL2 acc. to IEC 61508; non-Ex version; 2 relay outputs complementary; input Namur signal; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply, power rail |
7580039 |
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |

