Product E/ME TBUS NS35 BK
Isolating switching amplifier
2-channel
Order number: 7580039- 2 relay outputs (complementary contact)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable spring type terminals
- Power bridge (connector incl. in delivery)
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101420944 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 169 g |
Technical Data
| Signal type | Digital input |
| Device type | Isolating switching amplifier |
| Ex version | no |
| Approvals | cULus |
| Functional safety (SIL/PL) | SIL2 |
| Nominal voltage | Power bridge 24 VDC |
| Number of channels | 2 |
| Digital output | Relay output |
| Connection variant | Power bridge with collective fault signal |
| Electrical connection | Removable spring-type terminals, 2-pin |
| Protection class | IP20 |
| Product series | IM(X)12 |
Data Sheets
| German | 315 KB |
| English | 314 KB |
| French | 314 KB |
| Spanish | 315 KB |
| Czech | 314 KB |
| Dutch | 314 KB |
| Romanian | 313 KB |
| Russian | 327 KB |
| Polish | 314 KB |
| Chinese | 310 KB |
| Turkish | 315 KB |

