Product BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Labels
Order number: 6936206- Material: polycarbonate (PC)
 - Color: white, similar to RAL 9016
 - Label length: 18 mm
 - Label height: 4 mm
 - Halogen-free
 - Flame-retardant (fire class V0)
 - Temperature range: -40…+140 °C
 - RoHS-compliant
 - Single-line labeling (labeling technology: plotter, laser, ink jet, waterproof pen)
 - Packaging unit: 57 pieces per sheet
 

General data
| EAN | 4047101413687 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 39269097900 | 
| Country of origin | DE | 
| Weight | 18 g | 
Technical Data
| Accessory type | Label | 
| Device type | Accessories | 
Mounting accessories
								 
								 | 
							
								LABEL-HOLDER-PVC
								 PVC label holder for identification of connection cables (TEL/TXL product series); for cable diameters: 4.0…6.5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package  | 
							100048166 | 
								 
								 | 
							
								LABEL-HOLDER-FLEX-PVC
								 PVC label holder for identification of extension cables (TEL/TXL product series); for cable diameters: min. 5 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package  | 
							100048170 | 
								 
								 | 
							
								LABEL-HOLDER-PUR
								 Halogen-free PUR label holder for identification of connection cables (TXL product series); for cable diameters: 3.5…6.0 mm; dimensions 4 × 18 mm; delivery unit: 50 pcs. per package  | 
							100048168 | 

