Product LABEL-HOLDER-PUR
Accessories for Sensor Cable - Label Holder
Order number: 100048168- For identification of connection cables (TXL product series)
- Material: PUR, transparent
- For cable diameters: 3.5…6.0 mm
- Dimensions: 4 × 18 mm
- Halogen free
- Flame retardant in accordance with UL 94, fire class HB
- Delivery unit: 50 pieces per package

General data
EAN | 4047101642896 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 39269097900 |
Country of origin | PL |
Weight | 1 g |
Technical Data
Accessory type | Label holder |
Mounting accessories
![]() |
BLANK-LABEL-FOR-CORDSETS-TEL-TXL
Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant |
6936206 |