Product LABEL-HOLDER-PVC
Accessories for Sensor Cable - Label Holder
Order number: 100048166- For identification of connection cables (TEL/TXL product series)
 - Material: PVC, transparent
 - For cable diameters: 4.0…6.5 mm
 - Dimensions: 4 × 18 mm
 - Flame retardant in accordance with UL 94, fire class V-0
 - Delivery unit: 50 pieces per package
 

General data
| EAN | 4047101642889 | 
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) | 
| Customs tariff number | 39269097900 | 
| Country of origin | PL | 
| Weight | 1 g | 
Technical Data
| Accessory type | Label holder | 
Mounting accessories
								 
								 | 
							
								BLANK-LABEL-FOR-CORDSETS-TEL-TXL
								 Label for TEL and TXL cables, length: 18 mm, height: 4 mm, material: polycarbonate (PC), color: white, halogen-free and flame-retardant  | 
							6936206 | 

