Product GDP-N/FW2.3
excom I/O System
PROFIBUS-DP Interface
Order number: 6884277- Gateway for PROFIBUS-DPV1 communication
- Connection of the excom station to the PROFIBUS
- Baud rate max. 1.5 Mbps
- PROFIBUS interface acc. to PROFIBUS user organization (PNO)

General data
| EAN | 4047101350050 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85389099990 |
| Country of origin | DE |
| Weight | 134 g |
Technical Data
| Network protocol | PROFIBUS-DP |
| Connection technology signal | Screw terminal, Cage clamp terminal |
| Device type | Gateway |
| Fieldbus transmission rate | 9.6 kbps …1.5 Mbps |
| Ambient temperature | -40…+70 °C |
| Protection class | IP20 |
| Approvals | ATEX, cFMus, cFM, IECEx, CE |
Data Sheets
| German | 2051 KB |
| English | 353 KB |
| French | 354 KB |
| Spanish | 354 KB |
| Czech | 355 KB |
| Dutch | 353 KB |
| Romanian | 353 KB |
| Russian | 375 KB |
| Polish | 354 KB |
| Chinese | 401 KB |
| Turkish | 353 KB |
Approval
| TÜV 21 ATEX 8643 X | 814 KB |
| IECEx TUR 21.0012X | 340 KB |
| FM23US0051X | 939 KB |
| FM23CA0037X | 974 KB |
| JPEX | 244 KB |
CAD File
Configuration File
Firmware
Manual
Product Catalog
Product Overview
| Modular I/O Systems and Compact I/O Modules in IP20 and IP67 | 1627 KB |
| Products and Solutions for Efficient Automation | 2173 KB |
| excom I/O system | 6915 KB |
Quick Start Guide
Connectivity accessories
|
D9T-RS485PG /6ES7972-0BB61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890943 |
|
D9T-RS485 /6ES7972-0BA61-0XA0
PROFIBUS bus connector for RS485, Fast Connect, with PG gland, 35° outlet |
6890942 |

