Product RSSD-4422-15M
Absolute Rotary Encoder - Multiturn
Industrial Line
Order number: 100011360- Clamping flange, Ø 36 mm
- Solid shaft, Ø 8 mm × 15 mm
- Magnetic measuring principle
- Shaft material: stainless steel
- Protection class IP67 on housing and shaft side
- ‐40…+85 °C
- Max. 4000 rpm (continuous operation 2000 rpm)
- Energy harvesting technology
- 10…30 VDC
- CANopen
- M12 × 1 male connector, 5-pin
- Singleturn resolution 14 bit scalable, default 14 bit
- Multiturn resolution scalable up to 16 bit over total resolution
- Total resolution 32 bit scalable, default: 32 bit

General data
| EAN | 4047101548266 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 288 g |
Mounting accessories
|
PS01VR-501-2UP8X-H1141 | 6831832 |
Connectivity accessories
| SMI30AN6RYQ | 3035279 | |
|
RSS4.5T-5/TXL | 6626380 |
|
PT0.05V-1504-I2-H1143/D830 | 100008776 |
|
RKC4.4T-5/TEY | 6629003 |
|
PSGS4M-5/TEL | 6627442 |
|
WKC4T-P7X2-1-RSC4T/TXL | 6626000 |
|
BL20-S4T-SBBS
for electronic module 4DI, AI (except thermo) 2DO-R and 1CNT, with tension spring connection |
6827046 |
|
DS18VN6FF50Q8 | 3076536 |
|
RKS12T-0.6-RSS12T/TXL | 6626938 |
|
PT16R-2003-I2-H1141 | 100004099 |

