Product RKCV5500-10M/S2500
Valve connector BI type
Connection Cable
Order number: 6606853- 2-pin + PE
- Design according to the DIN EN 175301-803
- RoHS-compliant
- Protection class: IP65, IP67, IP68
- Without protective circuitry
- Without LED
- Sheath material: PVC
- Sheath color: black
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS-free
- Cable length: 5.0 m

General data
| EAN | 4047101374308 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 1 g |
Technical Data
| Application | Signal |
| Design | Connection Cable |
| Connector A | Valve connector, Design BI |
| Number of pins | 2+PE |
| Connector body | Plastic, TPU, Black/Translucent |
| Protective component | without protective circuitry |
| Voltage | 230 V |
| Current | 4 A |
| Cable diameter | Ø 6.1 mm |
| Cable length | 5.0 m |
| Cable jacket | PVC, Black |
| Number of Conductors | 3 |
| Protection class | IP65, IP67, IP68 |

