Product WKC4Q-5/TXL
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3063881Alternative order number : 63881
- Foreground and background suppression
- Operating range 100…400 mm
- M12 × 1 connector rotatable by 90°
- Operating voltage 12…30 VDC
- NPN switching output
- Response time of output 64 ms

General data
| EAN | 662488638818 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 90 g |
Technical Data
| Cable length | 0.150 m |
Mounting accessories
|
K50ALBT2GRHQ | 3802582 |
|
REI-12HA4E-4B2048-H1181 | 100010541 |
|
SLLP40-630P88 | 3089717 |
|
T8AP6RQ | 3066668 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

