Product B-TL70B-Q5
Safety Light Curtain
Emitter
Cascadable
Order number: 3089165Alternative order number : 89165
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 630 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 23 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488891657 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 2531 g |
Technical Data
| Function | Light screen |
| Light type | IR |
| Scan field | 630 mm |
| Cascadable | Yes |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Connectivity accessories
|
K50APT2YRCQP | 3800873 |
|
Q50AP W/30 | 3067617 |
Functional accessories
|
JBBS-49-E413/3G | 6611424 |
|
PKG4M-12/TXL | 6631612 |
|
PKG3M-10/TEY | 6630105 |
|
MNI.P.IO_SYSTEM-EXCOM_HONEYWELL_EXPER.EN | 100000892 |
|
TSD.P.HMI_PLC_PG-TBEN_PLC_PROFINET.EN | 100000538 |
|
RSV-RKV-FBY48BU-5M/5D | 8900771 |

