Product SG-TL70-A
Fieldbus cable for fieldbus systems
according to IEC61158-2, 4-pole
Order number: 8900771- Fieldbus cable, type A, acc.to IEC 61158-2
- PVC jacket, blue
- Oil, gas and sunlight resistant
- Temperature range -40…+75 °C
- Cable cross section: 18/7 AWG (0.8 mm2)
- 7/8" female, straight, stainless steel
- 7/8" male, straight, stainless steel
- Cable length: 5 m

General data
| EAN | 4047101281965 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 552 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -5…+50 °C |
Functional accessories
|
THW-6-N1/2-A4-L063.5
Protective tube for mounting temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT; immersion depth 63.5 mm |
9910507 |
|
WKC4T-5-WSC4T/TRL | 6543026 |
|
TL70DXN2GYRAQ | 3094256 |
|
LS2LR30-600Q8 | 3073557 |

