Product WKC4.5T-2/TEL
Photoelectric Sensor
Triangulation Sensor with Switching Output
Order number: 3067617Alternative order number : 67617
- Foreground and background suppression
- Operating range 50…200 mm
- Cable, 9 m, 5-pin
- Operating voltage 12…30 VDC
- PNP switching output
- Response time of output 64 ms

General data
| EAN | 662488676179 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 90318020000 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 9.0 m |
Mounting accessories
|
PT2.5R-1004-I2-H1141/X | 6836141 |
|
PT4000PSIG-2105-U3-DT043P/R | 100047583 |
|
TL50BLBGY1R1Q | 3025655 |
|
DF-G2-NS-2M | 3087551 |
|
VS8APFF30B | 3803488 |
|
PS01VR-501-2UP8X-H1141 | 6831832 |
|
INS.P.FLOW-FCS_N1_2A4_NAEX.01 | D102316 |
Connectivity accessories
|
TCG20-CC
Replacement connector for CAN interface. |
100002936 |

