Product  SG-TL70B-B

Bus Cable for CAN (DeviceNet, CANopen)

PUR Cable Jacket, Thin

Order number: 100003029
    • Sheathing material: PUR
    • Jacket color: Anthracite
    • Power pair: AWG 2/22
    • Data pair: AWG 2/24
    • Oil-resistant acc. to VDE 0472, part 803
    • Flame-retardant acc. to VDE 0472, part 804/B
    • Halogen-free
    • UL approval
    • End open
    • M12 male connector, straight, A-coded
    • Cable length: 0.35 m
#

General data

EAN 4047101473735
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 40 g

Technical Data

Cable length 0.350  m
Ambient temperature -25…+60 °C

Functional accessories

9910507
6543026
3094256
3073557

Select Country

Turck worldwide

to top