Product SG-TL70B-Y
QR24 INCR Incremental Encoder
Brochure/Folder/Flyer (EN)
Order number: D102279
General data
| Customs tariff number | 49111010000 |
| Country of origin | DE |
| Weight | 20 g |
Functional accessories
|
THW-6-N1/2-A4-L063.5
Protective tube for mounting temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT; immersion depth 63.5 mm |
9910507 |
|
WKC4T-5-WSC4T/TRL | 6543026 |
|
TL70DXN2GYRAQ | 3094256 |
|
LS2LR30-600Q8 | 3073557 |

