Product WLS27PXRGBW850DSKQ
LED Linear Light
In the Plastic Housing
Order number: 3807471Alternative order number : 807471
- Cylindrical illuminated area
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 850 mm
- Housing length L2: 915.5 mm
- RGB LEDS
- Multicolor linear light
- Parameterizable via IO-Link
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488058715 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | US |
| Weight | 622 g |
Technical Data
| Function | Linear light |
| Light type | RGB |
| Dimmable | IO-Link controlled |
| Cascadable | No |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Window material | Copolyester, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
LMBWLS27H
Hanging bracket for WLS27 |
3094776 |
|
LMBWLS27U
Universal mounting bracket for WLS27 |
3094775 |
|
LMBWLS27EC
Snap bracket for WLS27 |
3094774 |
|
LMBWLS27SP
Snap bracket for WLS27 |
3094773 |

