Product  WLS27PXRGBW850DSQ

Field-Wireable Connector

M12 Power

Female Connector M12 × 1, Angled

Order number: 100044192
    • S coding
    • Metal coupling nut
    • Screw-clamp terminal
    • 4-pin (3+PE)
    • Cable feedthrough: 6.0…8.0 mm
    • Terminal capacity:
      • Max. 1.5 mm² or 16 AWG (with cable end sleeve)
      • Max. 2.5 mm² or 14 AWG (without cable end sleeve)
#

General data

EAN 4047101623284
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990990
Country of origin DE
Weight 1 g

Mounting accessories

100030149
1545356
100028578
6914139

Select Country

Turck worldwide

to top