Product  WLS27PXRGBW285HSKQ

Actuator and Sensor Cable, PUR

Bulk Cable

Order number: 6635757
    • Jacket material: PUR
    • Jacket color: Yellow
    • Resistant to welding sparks
    • Suitable for drag chain use
    • Resistant to chemicals, UV radiation and oils
    • Flame retardant (acc. to FT2 (UL/CSA); IEC 60332-1-2; IEC 60332-2-2)
    • Halogen free (acc. to EN 50267)
    • Free from silicone, PVC and LABS
    • Particularly resistant to abrasion
    • RoHS compliant
    • Cable length: 500 m
#

General data

EAN 4047101598810
eCl@ss-Code (V5.1.4): 27069090 -/- Cable, line (other)
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 500.0  m
Ambient temperature -25…+80 °C

Mounting accessories

100030149
1545356
100028578
6914139

Select Country

Turck worldwide

to top