Product  WLS27PXRGBW145HSQ

Isolating transducer

1-channel

Order number: 7560009
    • Isolating transducer, 1-channel
    • Output circuit: 0/4…20 mA
    • Complete galvanic isolation
    • Input reverse-polarity protected
    • Protection class IP67
    • Connection with M12 male connectors
    • ATEX, CFMUS, IECEx
    • Use in Zone 2/22
#

General data

EAN 4047101120844
eCl@ss-Code (V5.1.4): 27210119 -/- Isolating transducer
Customs tariff number 85437090990
Country of origin DE
Weight 157 g

Technical Data

Electrical connection M12 receptacle
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP67

Mounting accessories

100030149
1545356
100028578
6914139

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top