Product DXM1000-B1R4
Network Controller
With Integrated 2.4-GHz Data Radio
Modbus RTU and Ethernet Interface
Order number: 3807403Alternative order number : 807403
- Integrated signal strength indicator
- Configuration via DIP switch and software
- LCD display and configurable LEDs
- DX80 Data radio functionalities
- Logic functions, supports ScriptBasic
- Email and cloud function, timing and data logger
- Alternative registry assignments
- Operating voltage: 12…30 VDC or battery operation
- Inputs: 4 × configurable (analog/discrete)
- Outputs: 4 × NMOS, 2 × 4…20 mA/0…10 V, 2 × switch power
- Interfaces: RS232, RS485, Ethernet, USB
- Protocols: Modbus RTU, EtherNet/IP, Modbus TCP, PROFINET, CAN

General data
| EAN | 662488058104 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 447 g |
Technical Data
| Function | Tree topology |
| Device type | Node, Network controller |
| Design | Rectangular |
| Antenna connection | RP-SMA female connector |
| Runs with battery | No |
| Communication protocol | EtherNet/IP, Modbus TCP, Modbus RTU, PROFINET, RS232, RS485 |
| Input type | NPN/PNP/0…20 mA/0…10 V/10k thermistor/counter |
| Output type | NMOS/0…20 mA or 0…10 V |
| Electrical connection | Screw terminals |
| Housing material | Plastic, PC, Grey |
| Ambient temperature | -20…+60 °C |
| Protection class | IP20 |
Connectivity accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
BWC-1MRSFRSB0.2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 0.2m, RG58, loss 1.05 dB/m |
3078544 |
|
BWC-1MRSFRSB1
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 1 m, RG58, loss 1.05 dB/m |
3078337 |
|
BWC-1MRSFRSB2
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 2m, RG58, loss 1.05 dB/m |
3078338 |
|
BWC-1MRSFRSB4
Antenna extension, RP-SMA on RP-SMAF bulkhead fitting, 4m, RG58, loss 1.05 dB/m |
3077488 |
|
BWC-1MRSMN05
Antenna extension, RP-SMA on N-male, 0.5 m, RG58, loss 0.56 dB/m |
3077486 |
|
BWC-1MRSMN2
Antenna extension, RP-SMA on N-male, 2m, RG58, loss 0.56 dB/m |
3077820 |
|
BWC-4MNFN3
Antenna extension, N male connector to N female connector, cable length: 3 m, LMR400, coaxial, loss: 0.22 dB/m |
3077489 |
|
BWC-4MNFN6
Antenna extension, N-male on N-female, 6m, LMR400, coaxial, loss 0.22 dB/m |
3077490 |
|
BWC-4MNFN15
Antenna extension, N-male on N-female, 15 m, LMR400, coaxial, loss 0.22 dB/m |
3077821 |
|
BWC-4MNFN30
Antenna extension, N-male on N-female, 30m, LMR400, coaxial, loss 0.22 dB/m |
3077822 |
|
RJ45S-RJ45S-4414-0.5M | 6441421 |
|
USB 2.0 CABLE 1.8M | 6827387 |
Functional accessories
|
BWA-2O6-A
External antenna 6 dBi, N-female |
3081081 |
|
BWA-2O8-A
External antenna 8.5 dBi, N-female |
3081080 |
|
BWA-2O2-C
Internal antenna 2 dBi, RP-SMA male, standard |
3077816 |
|
BWA-2O5-C
Internal antenna 5 dBi, RP-SMA male |
3077817 |
|
BWA-2O7-C
Internal antenna 7 dBi, RP-SMA male |
3077818 |
|
DX80DR2M-H2
Data Radio, 2.4 GHz, external antenna, RS485 interface, inputs: 4 × PNP 2 × 0…20 mA, outputs: 4 × PNP 2 × 0…20 mA |
3013105 |

