Product  TL30BRWGXXAXQD

Magnetic Field Sensor

For Pneumatic Cylinders

Order number: 4685763
    • For T-groove cylinders without mounting accessories
    • Optional accessories for mounting on other cylinder designs
    • One-hand mounting possible
    • Stable mounting
    • Magneto-resistive sensor
    • Long overtravel
    • For large cylinders
    • DC 2-wire, nom. 8.2 VDC
    • Output acc. to EN 60947-5-6 (NAMUR)
    • Output with binary signal
    • Normally open contact NO
    • Cable connection
    • ATEX category II 1 G, Ex Zone 0
    • ATEX category II 1 D, Ex Zone 20
#

General data

EAN 4047101195675
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019000
Country of origin PL
Weight 31 g

Technical Data

Output function NAMUR
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PP
Ambient temperature -25…+70 °C
Protection class IP68
Approvals ATEX II 1 G, ATEX II 2 G, ATEX II 3 G, ATEX II 1 D, ATEX II 2 D, ATEX II 3 D

Mounting accessories

3074862
6931034
6635819

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top