Product SMB22RAVK
Photoelectric Sensor
Switching Light Screen
Pair
Order number: 3074862- Cable with male end M12 × 1, 5-pin, 0.15 m
- Protection class IP65
- Scan field 67 mm
- Minimum object size 5.6 mm
- Transmitter and receiver included in delivery
- Operating voltage: 10 … 30 VDC
- Programmable connection for reduced sensing range
- 2 slot nuts including M5 screws for wall mounting included in the scope of delivery

General data
| EAN | 662488748623 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 530 g |
Technical Data
| Cable length | 0.150 m |
| Construction size | 31.8 x 25.4 x 113.4 mm |
| Housing material | Metal, AL, Grey |
| Ambient temperature | -20…+70 °C |
| Protection class | IP65 |

