Product  SMB22FVK

Bus Cable for CAN (DeviceNet, CANopen)

PUR Cable Jacket, Thin

Order number: 6931034
    • Sheathing material: PUR
    • Jacket color: Anthracite
    • Power pair: AWG 2/22
    • Data pair: AWG 2/24
    • Oil-resistant acc. to VDE 0472, part 803
    • Flame-retardant acc. to VDE 0472, part 804/B
    • Halogen-free
    • UL approval
    • End open
    • M12-female connector, straight, A-coded
    • Cable length: 5.0 m
#

General data

EAN 4047106146580
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 309 g

Technical Data

Network protocol DeviceNet, CANopen
Cable length 5.0  m
Ambient temperature -25…+60 °C

Select Country

Turck worldwide

to top