Product WLS27XGYRXX6-0850DS24Q
Photoelectric Sensor
Diffuse-Mode Laser Sensor (Triangulation)
With Analog Output
Order number: 3086746Alternative order number : 86746
- 2-line 8-segment display
- Rotatable connector, male M12 × 1, 5-pin
- Range: 100…1000 mm
- Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
- Resolution at 100 mm - 600 mm distance: < 0.5 mm
- Resolution at 600 mm - 1000 mm distance: < 1 mm
- Operating voltage: 12…30 VDC
- PNP/NPN-switching output, switchable
- Analog output: 4…20 mA

General data
| EAN | 662488867461 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 272.16 g |
Technical Data
| Function | Proximity switch |
| Light type | Red |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black |
| Window material | Polycarbonate |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

