Product SG-TL70-RGB14
Temperature Detection
Probe
Order number: 9910475- Process connection via compression fitting or thermowell
- Connection mode: 4-wire connection

General data
| EAN | 4047101543919 |
| eCl@ss-Code (V5.1.4): | 27200208 -/- Temperature measurement electrical complete |
| Customs tariff number | 90251900900 |
| Country of origin | IT |
| Weight | 28 g |
Technical Data
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |
| Ambient temperature | -40…+120 °C |
| Protection class | IP67 |
| Approvals | cULus |
Functional accessories
|
THW-6-N1/2-A4-L063.5
Protective tube for mounting temperature sensors; sensor diameter 6 mm; process connection 1/2” NPT; immersion depth 63.5 mm |
9910507 |
|
WKC4T-5-WSC4T/TRL | 6543026 |
|
TL70DXN2GYRAQ | 3094256 |
|
LS2LR30-600Q8 | 3073557 |

