Product WLS27CWGRYB5-1130DS24Q
LED Signal Light
Tower Light
Order number: 3010459Alternative order number : 10459
- Individually controllable
- M30 × 1.5 mechanical screw-in thread
- Protection class IP67
- Monochrome: Green (COL 1)
- M12 x 1 connector
- Operating voltage 18…30 VDC

General data
| EAN | 662488104597 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 155 g |
Technical Data
| Function | Tower light |
| Light type | Green |
| Number of colors/segments | 1 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS/Polycarbonate, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

