Product WLS27XWGRYB5-0570DS24Q
Actuator and Sensor Cable, PUR
Connection Cable
Order number: 6627635- Female M12, straight, 5-pin
- Shield on coupling nut/screw
- Jacket material: PUR, shielded
- Jacket color: black
- Suitable for drag chain use
- Resistant to chemicals, UV radiation and oils
- Flame retardant (FT2 acc. to UL 1581, IEC 60332-2-2)
- Resistant to welding sparks
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- Protection class: IP67, IP69K
- Cable length: 30 m

General data
| EAN | 4047101299540 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1562 g |
Technical Data
| Cable length | 30.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
|
SM31EPD W/30 | 3027067 |

