Product WLS27XWGRYB5-0285DS24Q
Supply Cable - M12 Power
Connection Cable
Order number: 100038832- M12 male connector, S-coded, straight, 4-pin (3+PE)
- Jacket material: PUR
- Jacket color: black
- Highly resistant to oils, coolants, lubricants and emulsions
- Suitable for drag chain use
- Resistant to vibrations and shocks
- Flame retardant
- Halogen free
- Norms: CE, UKCA and RoHS
- Protection class: IP65, IP67, IP68
- Cable length: 1.0 m

General data
| EAN | 4047101595314 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 1.0 m |
| Ambient temperature | -25…+80 °C |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

