Product  WLS27XGYRXX3-1130DS24Q

LED Spotlight

In the Metal Housing

Order number: 3018756

Alternative order number : 18756

    • Operating voltage: 12…30 VDC
    • Protection class: IP69K
    • Metal housing
    • Color green
    • Cable, 2m
#

General data

EAN 662488187569
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 246 g

Technical Data

Function Spotlight
Light type Green
Number of colors/segments 1
Dimmable No
Cascadable No
Beam angle
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL, Black
Window material Polycarbonate, clear
Ambient temperature -20…+50 °C
Protection class IP67/IP69

Mounting accessories

100030149
1545356
100028578
6914139

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top