Product WLS27XGYRXX3-0285DS24Q
Ultrasonic Sensor
Diffuse Mode Sensor
Order number: 100005611- Smooth sonic transducer face
- Rectangular housing Q12S, potted
- Lateral light emission
- Connection via M8 × 1 male connector
- Teach range adjustable via connection cable or via IO-Link
- Blind zone: 4 cm
- Range: 40 cm
- Resolution: 1 mm
- Aperture angle of sonic cone: ±9 °
- Switching output, NPN
- NO/NC programmable
- IO-Link

General data
| EAN | 4047101506617 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 23 g |
Technical Data
| Function | Proximity switch |
| Output function | NO/NC, NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Metal, AL, Anodized |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

