Product WLS27CWGRXX3-0850DS24Q
Pressure Transmitter
IO-Link with Two Switching Outputs
Order number: 100038901- Fully welded metal measuring cell
- Pressure range 0…250 bar rel.
- Pressure peak orifice
- 18…33 V DC
- NO/NC contact, 2 × PNP/NPN outputs, IO-Link
- Process connection R 1/4" male thread EN 10226
- Connector device, M12 × 1

General data
| EAN | 4047101595949 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 97 g |
Technical Data
| Output function | NO/NC, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -30…+85 °C |
| Protection class | IP67 |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 455 KB |
| English | 456 KB |
| French | 457 KB |
| Spanish | 455 KB |
| Czech | 283 KB |
| Dutch | 456 KB |
| Romanian | 456 KB |
| Russian | 602 KB |
| Polish | 457 KB |
| Chinese | 506 KB |
| Turkish | 290 KB |
Approval
Configuration File
Configuration Software
Manual
| Getting started — FDT/DTM Frame PACTware | 11322 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| IO-Link parameters manual | 405 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

