Product  WLS27CG2R2-570DSQ

LED Linear Light

In the Plastic Housing

Order number: 3801493

Alternative order number : 801493

    • Cylindrical illuminated area
    • Cascadable
    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • M12 × 1 male connector, straight, 4-pin
    • Light length L1: 568 mm
    • Housing length L2: 642 mm
    • Color 1: Green (50% light intensity)
    • Color 2: Red (50% light intensity)
    • Two-color linear light
    • Automatic temperature monitoring
    • FDA compliant
    • 2 × LMBWLS27EC snap bracket included in delivery
#

Mounting accessories

3094776
3094775
3094774
3094773

Connectivity accessories

6933455
6625013
6625025

Select Country

Turck worldwide

to top