Product QS18EK6XLPCQ8
Radio Transmission System
Star Topology
Node with Integrated Sensor
Order number: 3026114Alternative order number : 26114
- Protection class IP67
- Mechanical screw-in thread M30 × 1.5
- Integrated fiber optic sensor, red light, focal distance dependent on fiber optics
- 2.4 GHZ frequency band
- Frequency hopping FHSS
- Time division multiplex access - TDMA
- Operating voltage: 3.6…5.5 VDC
- Current consumption: ≤ 100 µA
- Supply via 2x 3.6 V Li-ion AA batteries, supplied with the device
- FCC-ID UE300DX80-2400 This device complies with FCC para. 15, sub para. C, 15.247 ETSI/EN: In compliance with EN 300 328: V1.7.1 (2006‐05)IC: 7044A‐DX8024
- Radiation protection 10 V/m for 80-2700 MHz acc. to EN 61000-6-2

General data
| EAN | 662488261146 |
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 181 g |
Technical Data
| Function | Photoelectric sensor for glass fibers |
| Design | Rectangular |
| Construction size | 64.7 x 44.5 x 97.1 mm, Q45 |
| Range | 1000000 mm |
| Light type | Red |
| Operating voltage | 3.6…5.5 VDC |
| Housing material | Plastic, PBT Lexan, Yellow |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Special features | wireless |
Mounting accessories
|
PT40R-1004-U1-H1143 | 6836476 |
|
VS2KRN5VQ | 3063101 |
|
QS30AF600 | 3011977 |
|
PS001V-505-LI2UPN8X-H1141 | 6832853 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
PKG4M-10/TEG | 6628554 |
|
RKC4T-P7X2-10-RSC4T/TEL | 6625413 |
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |
|
RKC4.4T-25-RSC4.4T/TXG | 6636172 |
|
PS001D-502T-2UPN8X-H1141 | 6834112 |
|
T18SN6REV | 3041545 |

