Product BRT-84
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3041545- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Selectable light/dark operation or light operation with alarm function
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
Technical Data
| Cable length | 2.0 m |
| Construction size | 30 x 30 x 41.5 mm |
| Housing material | Plastic, PBT |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |

