Product  SMB18AFAM10

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Miniature Sensor

Order number: 3063101

Alternative order number : 63101

    • Cable with male end, M8 × 1, 3-pin, PVC, 150 mm
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • NPN switching output, dark operation
#

General data

EAN 662488631017
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 103 g

Technical Data

Cable length 0.150  m
Construction size 4.7 x 12 x 25.1 mm
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top