Product TL30FGRWQ
Magnetic Field Sensor
For Detection of Ferromagnetic Parts
Order number: 1600610- Threaded barrel, M12/M8
- Chrome-plated brass
- DC 3-wire, 10…30 VDC
- NC/NO parametrizable with teach adapter VB2‐SP1
- M12 x 1 male connector

General data
| EAN | 4047101209723 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 36 g |
Technical Data
| Output function | Connection programmable, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
CMBSD8241-0/PG9
Field-wireable male connector, M12 × 1, angled, 4-pin, screw terminal connection, cable feedthrough 6.0 to 8 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², metal housing, metal nut, shieldable, D-coded, for Ethernet |
6604239 |
|
WLC90WGL8Q | 3086533 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

