Product  SMBPVA2

LED Area Light

In the Metal Housing

Order number: 3086533

Alternative order number : 86533

    • Operating voltage: 12…30 VDC
    • Protection class IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Window material: borosilicate glass
    • Opening angle: 8°
    • Mounted via 4 × 1/4”-20 UNC screws
    • Color: White
    • Internal temperature regulation
    • M12 × 1 male connector, 4-pin, side outlet
#

General data

EAN 662488865337
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 345 g

Technical Data

Function Area light
Light type White
Number of colors/segments 1
Dimmable Two-stage
Cascadable No
Beam angle
Electrical connection Connector, M12 × 1
Housing material Metal, AL
Window material Glass, clear
Ambient temperature -40…+70 °C
Protection class IP67/IP68/IP68

Select Country

Turck worldwide

to top