Product WLS27XG1130DSQ
TXF700 HMI Series Accessories
Pipe support for TXF705, 707 and 710
Order number: 100020090- Pipe spacing: 37 mm
- Pipe connection: 48 mm
- All seals and screws included
- Protection class IP67

Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

