Product WLS27CW850DSPWMQ
LED Signal Light
Tower Light
Order number: 3025501Alternative order number : 25501
- Black plastic housing
- Protection class IP67
- EMI and RFI immune
- Colors: Red rotating (COL 1) / Green flashing (COL 2) / Red rotating (COL 3) / Yellow flashing (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488255015 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 250 g |
Technical Data
| Function | Tower light |
| Light type | Red, rotating, Yellow, flashing, Red, rotating, Yellow, flashing |
| Number of colors/segments | 4 |
| Acoustic signal | Continuous tone |
| Volume | 92 dB |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, ABS, Black |
| Window material | Polycarbonate, clear |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

