Product  WLS27CW710DSPWMQ

Photoelectric Sensor

Opposed Mode Sensor (Emitter/Receiver)

Miniature Sensor

Order number: 3072135

Alternative order number : 72135

    • Cable, PVC, 150 mm, with M8 × 1 male end, 4-pin
    • Protection class IP67
    • LED all-round visible
    • Indication of insufficient excess gain
    • Operating voltage: 10…30 VDC
    • Switching output, bipolar, light operation
#

General data

EAN 662488721350
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin US
Weight 18.14 g

Technical Data

Function Opposed mode sensor
Output function NO contact, light operation, PNP/NPN
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material, Yellow
Ambient temperature -20…+55 °C
Protection class IP67

Mounting accessories

100030149
1545356
100028578
6914139

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top