Product  WLS27CW430DSPWMQ

Photoelectric Sensor

Opposed Mode Sensor (Emitter)

Order number: 3029830

Alternative order number : 29830

    • M12 × 1 male connector, 4-pin
    • Protection classes IP67/IP69K
    • Ambient temperature: -40 °C…+70 °C
    • Operating voltage: 20…250 VAC
#

General data

EAN 662488298302
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin CN
Weight 62 g

Technical Data

Function Opposed mode sensor
Light type IR
Electrical connection Connector, 1/2″
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

100030149
1545356
100028578
6914139

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top