Product  WLS27XW1130DSPWMQ

Photoelectric Sensor

Diffuse Mode Sensor

Order number: 3031175

Alternative order number : 31175

    • Cable, 2 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488311759
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 143 g

Technical Data

Function Proximity switch
Light type IR
Output function Connection programmable, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

100030149
1545356
100028578
6914139

Connectivity accessories

3027067
7030632
6634164

Select Country

Turck worldwide

to top