Product WLS27CW570DSQ
M12 Power Flange
Front-mounted
Order number: U2-28510- M12 female connector, S-coded, 3-pin + PE
- Screw-in thread: M16 × 1.5

General data
| EAN | 4047101564297 |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 76 g |
Mounting accessories
|
DR15S-M30E-2UPN8X2-H1141 | 100030149 |
|
RCS-19-10-10
Bellows coupling, outer diameter: 19 mm, bore diameter: 10 mm/10 mm |
1545356 |
|
PT1VR-1043-I2-H1143 | 100028578 |
|
WSSW-WKSW451-10M | 6914139 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

