Product WLS27CW430DSQ
LED Linear Light
In the Plastic Housing
Order number: 3094300Alternative order number : 94300
- Cylindrical illuminated area
- Cascadable
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- M12 × 1 male connector, straight, 4-pin
- Light length L1: 427 mm
- Housing length L2: 501 mm
- Color: White
- Cascadable
- Automatic temperature monitoring
- FDA compliant
- 2 × LMBWLS27EC snap bracket included in delivery

General data
| EAN | 662488943004 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054231000 |
| Country of origin | MX |
| Weight | 350 g |
Technical Data
| Function | Linear light |
| Light type | White |
| Number of colors/segments | 1 |
| Dimmable | Two-stage |
| Cascadable | Yes |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, FDA copolyester |
| Window material | Copolyester, diffuse |
| Ambient temperature | -40…+70 °C |
| Protection class | IP66/IP67/IP69 |
Mounting accessories
|
LMBWLS27H
Hanging bracket for WLS27 |
3094776 |
|
LMBWLS27U
Universal mounting bracket for WLS27 |
3094775 |
|
LMBWLS27EC
Snap bracket for WLS27 |
3094774 |
|
LMBWLS27SP
Snap bracket for WLS27 |
3094773 |
Connectivity accessories
|
RKH4.5-2/TFG
Connection cable, M12 female connector, straight, 5-pin, stainless steel coupling nut, cable length: 2 m, jacket material: TPE, gray; temperature range: -40…+105 °C |
6933455 |
|
RKC4.4T-2/TEL
Connection cable, M12 female connector, straight, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625013 |
|
WKC4.4T-2/TEL
Connection cable, M12 female connector, angled, 4-pin, cable length: 2 m, jacket material: PVC, black; cULus approval |
6625025 |

