Product  WLS28-2XWR-285DXQ

Pick-to-Light

Placement Sensor

Pushbutton for Picking Processes

Order number: 3017596

Alternative order number : 17596

    • Operating voltage 12…30 VDC
    • Protection class IP67
    • Cable 2 m
    • Frontal pushbutton for acknowledgement
    • Job light: green
    • Mispick: -
    • Actuation: red
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488175962
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 167 g

Technical Data

Function Pushbutton
Light type Green, Red
Number of colors/segments 2
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC Thermoplastic material, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP65

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top